text.skipToContent text.skipToNavigation

HW-WM9036CS

by Wiegmann 

Catalog ID: HW-WM9036CS

Back Panel Control Series 90X36 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889570

Dimensions

Height 82 in
Weight 79 lb
Width 32 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads