text.skipToContent text.skipToNavigation

HW-WM9048CS

by Wiegmann 

Catalog ID: HW-WM9048CS

Back Panel Control Series 90X48 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889587

Dimensions

Height 82 in
Weight 105 lb
Width 43 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads