NP-G
* Representative image
NP-G

Back Panel (N1/3R/4/12) 33 X 27, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

NP3630G

Back Panel (N1/3R/4/12) 33X27 Carbon Steel - Galvanized

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725867134

Dimensions

Actual Height
1.375 in
Actual Width
35.25 in
Height
1 in
Weight
5 lb
Width
35 in

Logistics

Carton Quantity
1