text.skipToContent text.skipToNavigation

ABN12302510

by Wiegmann 

Catalog ID: ABN12302510

N12 Single Door Disconnect 30X25.375X10 Carbon Steel - Gray

Designed for indoor use in protecting compenents from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E ra Flex, I-T -E Max-Flex and Square D Class 9422 variable depth and cable mechanisms.

Product Details

General

Application Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Steel, Carbon
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725871551

Dimensions

Actual Depth 10.13 in
Actual Width 25.38 in
Depth 10 in
Height 30 in
Weight 58 lb
Width 25 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Customer Use Drawings

Engineering Drawing