text.skipToContent text.skipToNavigation

ABN12363110

by Wiegmann 

Catalog ID: ABN12363110

N12 Single Door Disconnect 36X31.375X10 Carbon Steel - Gray

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product Details

General

Application Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Finish Type Polyester Powder
Latches Type 2-Point
Listings UL, CSA
Material Steel, Carbon
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725421831

Dimensions

Actual Depth 10.13 in
Actual Width 31.38 in
Depth 10 in
Height 36 in
Weight 105 lb
Width 31 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1 EA

Resources/Downloads

Specifications

Customer Use Drawings

Engineering Drawing