text.skipToContent text.skipToNavigation

ABN12603710

by Wiegmann 

Catalog ID: ABN12603710

N12 Single Door Disconnect 60X37X10 Carbon Steel - Gray

Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.

Product Details

General

Application Designed to house Allen-Bradley 1494F flange-mounted disconnect switches and Bulletin 1494D flange-mounted operators for circuit breakers. Provides protection from dust, dirt, oil and water.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Finish Type Polyester Powder
Latches Type 3-Point
Listings UL, CSA
Material Steel, Carbon
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725422005

Dimensions

Actual Depth 10.13 in
Actual Width 37.38 in
Depth 10 in
Height 60 in
Weight 178 lb
Width 37 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Customer Use Drawings

Engineering Drawing