text.skipToContent text.skipToNavigation

WRD72XM7718FSD4

by Wiegmann 

Catalog ID: WRD72XM7718FSD4

NEMA 4 2-Door Freestanding Removable Pin Hinge Disconnect 72X77.7X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series Removable Pin Hinge
Type Disconnect
UPC 786725889174

Dimensions

Actual Depth 18.13 in
Actual Height 72.13 in
Actual Width 77.75 in
Cubic Capacity 99792 cu.in
Depth 18 in
Height 72 in
Weight 734 lb
Width 77 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 12 and IP66