text.skipToContent text.skipToNavigation

WRD90XM3924FS4

by Wiegmann 

Catalog ID: WRD90XM3924FS4

NEMA 4 1-Door Freestanding Removable Pin Hinge Disconnect 90X39.5X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Disconnect
UPC 786725889143

Dimensions

Actual Depth 24.13 in
Actual Height 90.13 in
Actual Width 39.38 in
Cubic Capacity 84240 cu.in
Depth 24 in
Height 90 in
Weight 536 lb
Width 39 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 12 and IP66