text.skipToContent text.skipToNavigation

EG1010G

By Wiegmann 

Catalog ID: EG1010G

By Wiegmann
Catalog ID:  EG1010G
NEMA 12 Exhaust Grille With G3 Filter 9.8X9.8 Light Gray

Replacement exhaust grille for the FF1010 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.

Product Details

General

Cutout 8.81x8.81
EU RoHS Indicator No
Type Exhaust Grille
UPC 786725887033

Dimensions

Actual Depth 1.3 in
Actual Height 9.8 in
Actual Width 9.8 in
Depth 1 in
Height 10 in
Mounting Depth 0.98 in
Width 10 in

Certifications and Compliance

Certified Listed UL/cUL Recognized

Logistics

Carton Quantity 18

Resources and Downloads