- Products
- Products
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Products
- Products
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
EG1313B
Catalog ID: EG1313B
Replacement exhaust grille for the FF1313 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Product Details
General
Application |
|
Color | Black |
Cutout | 11.49x11.49 |
Material | ABS Plastic |
Type | Exhaust Grille |
UPC | 786725887064 |
Dimensions
Actual Depth | 1.3 in |
Actual Height | 12.8 in |
Actual Width | 12.8 in |
Depth | 1 in |
Height | 13 in |
Mounting Depth | 1.34 in |
Width | 13 in |
Certifications and Compliance
Certified Listed | UL/cUL Recognized |
Logistics
Carton Quantity | 16 |
Resources and Downloads
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.