text.skipToContent text.skipToNavigation

BN4060604CHQT

by Wiegmann 

Collection Name:  ULTIMATE® MINI-MAX™

Catalog ID: BN4060604CHQT

NEMA 4 JIC Continuous Hinge Quarter Turn 6X6X4 Carbon Steel - Gray

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • ANSI 61 gray powder coat finish

Product Details

General

Application Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.
Color Gray
Cover Type Hinged Cover
Finish Type Polyester Powder
Latches Type 1/4 Turn
Material Carbon Steel
Mounting Type External Mounting Plates
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725880188

Dimensions

Depth 4 in
Height 6 in
Weight 4.2 lb
Width 6 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4, 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads