Marque: Wiegmann
No de catalogue: N4202006
Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dust, dirt,oil and those directed water.
Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor or outdoor use in protecting components from dus
Catalog Number
N4202006
Construction
Continuously Welded Seams
Couleur
Ansi-61 Gray Smooth
Enregistrements
UL, CSA
Indicateur EU RoHs
Yes
Matériau
Carbon Steel
Nombre de portes fixes
1
Type
Enclosure
Type de couvercle
Door
Type de fini
Smooth
Type de loquet de verrouillage
Clamps;Hasp and Staple
Type de montage
External Mounting Feet
UPC
786725370153
Capacité en pieds cubes
8000 cu.in
Hauteur
20 in
Largeur
20 in
Poids
35 lb
Profondeur
20 in
Achetez des produits qualifiés aux États-Unis
Contact Manufacturer
Classe NEMA nominale
4
Enregistré pour certification
Enregistré UL
Yes
Quantité dans l'emballage
1