text.skipToContent text.skipToNavigation

WRD723618FS4

by Wiegmann 

Catalog ID: WRD723618FS4

NEMA 4 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 72X36X18 Carbon Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725880393

Dimensions

Actual Depth 18.13 in
Actual Height 72.13 in
Actual Width 36.13 in
Cubic Capacity 46656 cu.in
Depth 18
Height 72 in
Weight 338 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1 EA