text.skipToContent text.skipToNavigation

WRD726018FSD4

by Wiegmann 

Catalog ID: WRD726018FSD4

NEMA 4 Double Door Freestanding Enclosure with Heavy-Duty Removable Pin Hinge 72X60X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and doors are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series Removable Pin Hinge
Type Enclosure
UPC 786725885329

Dimensions

Actual Depth 18.12 in
Actual Height 72.12 in
Actual Width 60.12 in
Cubic Capacity 77760 cu.in
Depth 18
Height 72 in
Weight 568 lb
Width 60 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1 EA