text.skipToContent text.skipToNavigation

WRD746012N4D3PT

by Wiegmann 

Catalog ID: WRD746012N4D3PT

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ 74X60X12 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Color Gray
Cover Type KwikHinge™
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Floor Mount
Number of Doors (Fixed) 2
Series KwikHinge™
Type Enclosure
UPC 786725889358

Dimensions

Actual Depth 16.85 in
Actual Height 89.26 in
Actual Width 60.13 in
Cubic Capacity 53280 cu.in
Depth 12 in
Height 74 in
Weight 471 lb
Width 60 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 12 and IP66

Resources/Downloads