text.skipToContent text.skipToNavigation

WRD747224N4D3PT

by Wiegmann 

Catalog ID: WRD747224N4D3PT

NEMA 4 2-Door Floor Mount Enclosure with KwikHinge™ 74X72X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Color Gray
Cover Type KwikHinge™
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Floor Mount
Number of Doors (Fixed) 2
Series KwikHinge™
Type Enclosure
UPC 786725889402

Dimensions

Actual Depth 28.85 in
Actual Height 89.26 in
Actual Width 72.13 in
Cubic Capacity 127872 cu.in
Depth 24 in
Height 74 in
Weight 662 lb
Width 72 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 12 and IP66

Resources/Downloads