text.skipToContent text.skipToNavigation

WRD903624FS4

by Wiegmann 

Catalog ID: WRD903624FS4

NEMA 4 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 90X36X24 Carbon Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725880461

Dimensions

Actual Depth 24.13 in
Actual Height 90.13 in
Actual Width 36.13 in
Cubic Capacity 77760 cu.in
Depth 24
Height 90 in
Weight 460 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1 EA