text.skipToContent text.skipToNavigation

WRD904820FSD4

by Wiegmann 

Catalog ID: WRD904820FSD4

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 90X48X20 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Color Gray
Cover Type KwikHinge™
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series KwikHinge™
Type Enclosure
UPC 786725885374

Dimensions

Actual Depth 20.12 in
Actual Height 90.12 in
Actual Width 48.12 in
Cubic Capacity 86400 cu.in
Depth 20 in
Height 90 in
Weight 590 lb
Width 48 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1