text.skipToContent text.skipToNavigation

WRD907220FSD4

by Wiegmann 

Catalog ID: WRD907220FSD4

NEMA 4 Double Door Freestanding Enclosure with Heavy-Duty Removable Pin Hinge 90X72X20 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and doors are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Color Gray
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series Removable Pin Hinge
Type Enclosure
UPC 786725885381

Dimensions

Actual Depth 20.12 in
Actual Height 90.12 in
Actual Width 72.12 in
Cubic Capacity 129600 cu.in
Depth 20
Height 90 in
Weight 783 lb
Width 72 in

Certifications and Compliance

Certified Listed
  • cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1 EA