text.skipToContent text.skipToNavigation

WRD907224FSD4

by Wiegmann 

Catalog ID: WRD907224FSD4

NEMA 4 Double Door Freestanding Enclosure with KwikHinge™ 90X72X24 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from carbon steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Color Gray
Cover Type KwikHinge™
Finish Type Polyester Powder
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series KwikHinge™
Type Enclosure
UPC 786725885398

Dimensions

Actual Depth 24.12 in
Actual Height 90.12 in
Actual Width 72.12 in
Cubic Capacity 155520 cu.in
Depth 24 in
Height 90 in
Weight 825 lb
Width 72 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R, 4, 12 and IP66

Logistics

Carton Quantity 1