WA-SSFSDN43PT
* Representative image
WA-SSFSDN43PT

N4X Double Door Freestanding 3-Point Handle 72X60X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA726018SSFSDN43PT

N4X Double Door Freestanding 3-Point Handle 72X60X18 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product details

General

Application
Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
WA-SSFSDN43PT
Type
Enclosure
UPC
786725871063

Dimensions

Cubic Capacity
120384 cu.in
Depth
76 in
Height
24 in
Weight
565 lb
Width
66 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1