text.skipToContent text.skipToNavigation

WA907220SSFSDN43PT

by Wiegmann 

Catalog ID: WA907220SSFSDN43PT

N4X Double Door Freestanding 3-Point Handle 90X72X20 304 Stainless Steel

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product Details

General

Application Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.
Construction Continuously Welded Seams
EU RoHS Indicator Yes
Knockouts No
Latches Type 3-Point Padlocking Handle
Listings UL, CSA
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series WA-SSFSDN43PT
Type Enclosure
UPC 786725871124

Dimensions

Cubic Capacity 209664 cu.in
Depth 96 in
Height 28 in
Weight 778 lb
Width 78 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 4X
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads