text.skipToContent text.skipToNavigation

WRD602418SSFSN4

by Wiegmann 

Catalog ID: WRD602418SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 60X24X18 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from 304 stainless steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth
  • 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725888832

Dimensions

Actual Depth 18.13 in
Actual Height 60.13 in
Actual Width 24.13 in
Cubic Capacity 25920 cu.in
Depth 18
Height 60 in
Weight 219 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads