text.skipToContent text.skipToNavigation

WRD603624SSFSN4

by Wiegmann 

Catalog ID: WRD603624SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 60X36X24 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from 304 stainless steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth
  • 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725888849

Dimensions

Actual Depth 24.13 in
Actual Height 60.13 in
Actual Width 36.13 in
Cubic Capacity 51840 cu.in
Depth 24
Height 60 in
Weight 317 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads