text.skipToContent text.skipToNavigation

WRD723018SSFSN4

by Wiegmann 

Catalog ID: WRD723018SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 72X30X18 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from 304 stainless steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth
  • 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725888870

Dimensions

Actual Depth 18.13 in
Actual Height 72.13 in
Actual Width 30.13 in
Cubic Capacity 38880 cu.in
Depth 18
Height 72 in
Weight 284 lb
Width 30 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads