text.skipToContent text.skipToNavigation

WRD723630SSFSN4

by Wiegmann 

Catalog ID: WRD723630SSFSN4

NEMA 4X 1-Door Freestanding Enclosure with Removable Pin Hinge and 3-Point Handle 72X36X30 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
  • Body and door are fabricated from 304 stainless steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth
  • 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket

Product Details

General

Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Series Removable Pin Hinge
Type Enclosure
UPC 786725888917

Dimensions

Actual Depth 30.13 in
Actual Height 72.13 in
Actual Width 36.13 in
Cubic Capacity 77760 cu.in
Depth 30
Height 72 in
Weight 408 lb
Width 36 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads