text.skipToContent text.skipToNavigation

WRD907220SSFSDN4

by Wiegmann 

Catalog ID: WRD907220SSFSDN4

NEMA 4X 2-Door Freestanding Enclosure with KwikHinge™ and 3-Point Handle 90X72X20 304 Stainless Steel

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and doors are fabricated from 304 stainless steel
  • Entire WRD series features our KwikHinge™ technology which allows enclosure doors to be quickly and easily removed by simply sliding the Heavy-Duty, 316 Stainless Steel, hinge pin
  • Seams are continuously welded and ground smooth and the doors are sealed with a poured in place gaskets
  • This enclosure also includes back panel and 3-point keylocking/padlocking combo handle

Product Details

General

Cover Type KwikHinge™
Finish Type Grained Stainless Steel
Material Stainless Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Series KwikHinge™
Type Enclosure
UPC 786725889068

Dimensions

Actual Depth 20.13 in
Actual Height 90.13 in
Actual Width 72.13 in
Cubic Capacity 129600 cu.in
Depth 20 in
Height 90 in
Weight 644 lb
Width 72 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC 60950
  • IP66
Nema Rating 3R, 4, 4X, 12 and IP66

Resources/Downloads