- Our brands
- Careers
- Sustainability
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- ModCenter and Customs
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Products
- Electrical & Electronic
- Enclosures
- Operator Interface
- N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 316 Stainless Steel
N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 316 Stainless Steel
Catalog ID: PBGX4SSA
Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.
- Bodies and covers are fabricated from 316 stainless steel
- Seams are continuously welded and ground smooth
- Closed cell oil resistant neoprene gasket
- External mounting plates are located at the top and bottom of the enclosure
- Captivated cover screws thread into sealed wells
- Grounding provisions are provided
- Exterior surface of the enclosure has a smooth grained finish
Product Details
General
Application | Designed to hold all standard brands of miniature 22MM oil-tight pushbuttons, switches and pilot lights. Provides protection from dust, dirt and water. Great for corrosive environments as well. |
Construction | Continuously Welded Seams |
Cover Type | Pushbutton;Screw |
EU RoHS Indicator | Yes |
Material | 316 Stainless Steel |
Mounting Type | External Mounting Plates |
Number of Holes | 4 |
Series | PBGX_SSA |
Type | Miniature Pushbutton Enclosure |
UPC | 786725891269 |
Dimensions
Actual Depth | 3.5 in |
Actual Height | 8.880 in |
Actual Width | 2.750 in |
Depth | 4 in |
Height | 9 in |
Weight | 4 lb |
Width | 3 in |
Certifications and Compliance
Certified Listed | cULus |
Industry Standard(s) |
|
Nema Rating | NEMA Type 4, 4X, 12 and 13 |
UL Listed | Yes |
Logistics
Carton Quantity | 1 |
Resources and Downloads
Customer Notices
Sell Sheets
Sales Drawings
3D Models
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.