- Products
- Products
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Customs and Modifieds
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Contact Us
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Products
- Products
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
-
Featured Solutions
-
Featured Solutions
- Customs and Modifieds
- Drive Enclosure Systems
- Harsh Environments
- Pole Mount Kits
-
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- AC Sizing and Selection Tool
- Ultimate Drive Selection Tool
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Contact Us
- Find A Sales Reprentative
- MYHUBBELL
-
-
C0202
Catalog ID: C0202
N1 Connector (Hinged-Cover/Screw-Cover Wireway) 2X2 Carbon Steel - Gray
Product Details
General
Accessory Type | Connector |
Application | For use with HS and S Series wireway. |
Color | Ansi-61 Gray Textured |
Cover Type | Hinged/Screw Cover |
Finish Type | Polyester Powder |
Knockouts | No |
Listings | UL, CSA |
Material | Carbon Steel |
Type | Accessory |
UPC | 786725390250 |
Dimensions
Actual Depth | 2.500 in |
Actual Length | 2.500 in |
Depth | 3 in |
Height | 4 in |
Weight | 0.25 lb |
Width | 4 in |
Certifications and Compliance
Certified Listed | cULus |
Nema Rating | 1 |
UL Listed | Yes |
Logistics
Carton Quantity | 24 EA |
Resources/Downloads
Customer Notices
Specifications
Sales Drawings
3D Models
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.