- Careers
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- Custom Enclosure Design Suite
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Careers
-
Solutions
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Markets Overview
-
Markets Overview
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Markets
-
Markets
- Commercial
- Industrial
-
-
-
Resources
Product ToolsCompanyDigital Resources
-
Resources
-
Resources
-
Product Tools
-
Product Tools
- Custom Enclosure Design Suite
-
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
- Marketing
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Customer Service
- Find A Sales Reprentative
- MYHUBBELL
-
-
- Products
- Electrical & Electronic
- Enclosures
- NEMA 12
- N12 JIC Lift-Off Cover 4X4X3 Carbon Steel - Gray
N12 JIC Lift-Off Cover 4X4X3 Carbon Steel - Gray
Catalog ID: B040403
Product Details
General
Application | The B Series JIC box is a standard of the automotive industry but has wide applications in other industries. The box incorporates a chain secured lift-off cover and is designed to safeguard components against dust, dirt, oil and water. |
Color | Ansi-61 Gray Textured |
Construction | Continuously Welded Seams |
Cover Type | Lift Off |
EU RoHS Indicator | Yes |
Finish Type | Textured |
Latches Type | Clamps |
Listings | UL, CSA |
Material | Carbon Steel |
Mounting Type | External Mounting Plates |
Type | Enclosure |
UPC | 786725330102 |
Dimensions
Depth | 3 in |
Height | 4 in |
Weight | 2.25 lb |
Width | 4 in |
Certifications and Compliance
Certified Listed | cULus |
Nema Rating | 12 |
UL Listed | Yes |
Logistics
Carton Quantity | 1 |
Resources and Downloads
Customer Notices
Specifications
Catalogs
Brochures
Sales Drawings
3D Models
Engineering Drawing
SDS
Terms and Conditions
Please wait, preparing to download your file.