BN4_CHQTSS
* Representative image
BN4_CHQTSS
BN4_CHQTSS_inside

NEMA 4 JIC Continuous Hinge Quarter Turn 10X8X4 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

BN4100804CHQTSS

Collection name:

ULTIMATE® MINI-MAX™

NEMA 4 JIC Continuous Hinge Quarter Turn 10X8X4 304 Stainless Steel.

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • Available in light grained finish 304 or 316 stainless steel

Product details

General

Application
Ultimate Mini-Max™ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.
Cover Type
Hinged Cover
Knockouts
No
Latches Type
1/4 Turn
Material
Stainless Steel
Mounting Type
External Mounting Plates
Number of Doors (Fixed)
1
Series
BN4-CHQTSS
Type
Enclosure
UPC
786725883226

Dimensions

Depth
4 in
Height
10 in
Weight
8.5 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4, 4X, 12
UL Listed
Yes

Logistics

Carton Quantity
1