D-WHD
* Representative image
D-WHD

Weather Hood for Drive Heat Sync

Brand:

Wiegmann

Catalog ID:

D52WHD

Weather Hood for Drive Heat Sync

Accessory drive weather hoods are finished in white to match enclosure.

Product details

General

Accessory Type
Filter;Louver Plate
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Formed, Seam Welded, and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Accessory
UPC
786725874330

Dimensions

Actual Height
34.13 in
Height
34 in
Weight
25 lb
Width
17.16 in

Logistics

Carton Quantity
1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions