JIC
* Representative image
JIC

N12 Handy Box Screw-Cover 4X3X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

JIC0403025

N12 Handy Box Screw-Cover 4X3X2.5 Carbon Steel - Gray

Ideal for use where protection from dirt, dust, oil and water is needed. Particularly suitable for use with liquidtight flexible conduit.

Bodies and doors fabricated from 14 gauge steel. Drawn lid which features no welded seams or sharp corners. No holes or conduit knockouts. Cover screws thread into neoprene gasket for maximum sealing. External mounting plates, top and bottom of enclosure. Ground stud located in door. Lids are sealed with closed cell oil resistant neoprene gasket.

Product details

General

Application
Ideal for use where protection from dirt, dust, oil, and water is needed. Particularly suitable for use with liquid-tight flexible conduit.
Color
Ansi-61 Gray Textured
Construction
Seam Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725379101

Dimensions

Actual Depth
2.63 in
Actual Height
4.25 in
Actual Width
2.88 in
Depth
3 in
Height
4 in
Weight
1.33 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads