WVC
* Representative image
WVC

Vapor Capsules - 4.2 Cubic Feet (50/Pack)

Brand:

Wiegmann

Catalog ID:

WVC1-1

Vapor Capsules - 4.2 Cubic Feet (50/Pack)

Vapor capsules emit an invisible, odorless and non-toxic vapor that prevents corrosion on the inside of an enclosure.

  • Peel and stick adhesive allows vapor capsule to be placed anywhere inside the enclosure
  • Estimated life span is one year
  • Capsules should be stored in dry location not exceeding 120 F degrees

Product details

General

Color
White
EU RoHS Indicator
Yes
Type
Vapor Capsules
UPC
786725801121

Dimensions

Depth
1 in
Height
0.75 in
Weight
3 lb
Width
2.13 in

Logistics

Carton Quantity
50

Resources and downloads