WIEGMANN
Image not found

Accessory Kit For Polycarbonate (Screws, Inserts, And Mounting Feet)

Brand: Wiegmann

Catalog ID: HW-PACCKIT

Accessory Kit For Polycarbonate (Screws, Inserts, And Mounting Feet)

Polycarbonate accessory kit includes screws, inserts and mounting feet. Replacement only.

  • Polycarbonate accessory kit includes screws, inserts and mounting feet
  • Replacement only.

General

Accessory Type

Screws;Mounting Fee Kit

Catalog Number

HW-PACCKIT

Color

Opaque

Material

Nonmetallic

Series

Polycarbonate

Type

Accessory

UPC

786725877591

Dimensions

Weight

0.31 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1