WIEGMANN
Image of WA4AXFN Axial Fan - 115V / 100CFM 4 in.

Axial Fan - 115V / 100CFM 4 in.

Brand: Wiegmann

Catalog ID: WA4AXFN

Axial Fan - 115V / 100CFM 4 in.

  • Fan furnished standard with 24 inch lead wire, 90 degree plug attached
  • Impeller and frame are glass reinforced thermoplastic, UL94-VO
  • Rated Speed (RPM) 2500/3000
  • Noise Level 37 +/- 2
  • Maximum Air Flow (M3/MIN) 2.5/3.1
  • Maximum Air Flow (CFM) 88/110
  • Maximum Static Pressure/H2O 5.8/7

General

Application

Designed for use in enclosures where space is limited and reliable cooling is required.

Catalog Number

WA4AXFN

Color

Black

Input

17/15 Watts

Material

Die Cast Aluminum

Type

Axial Fan

UPC

786725602605

Dimensions

Depth

1.5 in

Height

4.71 in

Weight

2 lb

Width

4.71 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

115 V

Logistics

Carton Quantity

1

Pallet Quantity

324