WIEGMANN
Image of WA6AXFN2 Axial Fan - 230 V / 240CFM 6 in.

Axial Fan - 230 V / 240CFM 6 in.

Brand: Wiegmann

Catalog ID: WA6AXFN2

AXIAL FAN - 230V / 240CFM 6 IN.

230V / 240CFM 6 IN.

General

Catalog Number

WA6AXFN2

Color

Black

Input

26/35 Watts

UPC

786725602902

Dimensions

Depth

2 in

Height

6.77 in

Weight

2.5 lb

Width

6.77 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

230 V

Logistics

Carton Quantity

1