WIEGMANN
Image of WA10AXFN2 AXIAL FAN - 230V / 100CFM 4 IN.

AXIAL FAN - 230V / 100CFM 4 IN.

Brand: Wiegmann

Catalog ID: WA10AXFN2

AXIAL FAN - 230V / 100CFM 4 IN.

230V / 100CFM 4 IN.

General

Catalog Number

WA10AXFN2

Color

Black

Input

35 Watts

UPC

786725603107

Dimensions

Depth

3.5 in

Height

10 in

Weight

5.5 lb

Width

10 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

230 V

Logistics

Carton Quantity

1