
Brand: Wiegmann
Catalog ID: HW-WM1610A
Aluminum back panel for the Control Series line of enclosures.
Catalog Number
HW-WM1610A
EU RoHS Indicator
No
Material
Aluminum
Series
Control
Type
Back Panel
UPC
786725858392
Actual Width
8.5 in
Height
13 in
Weight
1 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
480