
Brand: Wiegmann
Catalog ID: HW-WM2016CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM2016CS
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858545
Height
17 in
Weight
6.7 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1