
Brand: Wiegmann
Catalog ID: HW-WM2424CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM2424CS
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858576
Height
21 in
Weight
13.4 lb
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
80