
Brand: Wiegmann
Catalog ID: HW-WM3020CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM3020CS
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858583
Height
27 in
Weight
14 lb
Width
17 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1