
Brand: Wiegmann
Catalog ID: HW-WM3024CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM3024CS
Color
White
EU RoHS Indicator
No
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858590
Height
27 in
Weight
17 lb
Width
21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
80