
Brand: Wiegmann
Catalog ID: HW-WM4836CS
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM4836CS
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725858637
Height
45 in
Weight
47 lb
Width
33 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
28