Brand: Wiegmann
Catalog ID: HW-WM7272CS
Application
Carbon Steel back panel for the Control Series line of enclosures.
Catalog Number
HW-WM7272CS
Color
White
Material
Carbon Steel
Series
Control
Type
Back Panel
UPC
786725889563
Height
64 in
Weight
64 lb
Width
67 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1