
Brand: Wiegmann
Catalog ID: NPDD6048G
The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Optional "G" panels have a conductive finish (no paint). Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.
Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Catalog Number
NPDD6048G
EU RoHS Indicator
Yes
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725867356
Height
44 in
Weight
103 lb
Width
56 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1