Brand: Wiegmann
Catalog ID: P1212
Application
For use with JIC enclosures.
Catalog Number
P1212
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725332557
Actual Height
10.88 in
Actual Width
10.88 in
Depth
1.25 in
Height
11 in
Weight
2.6 lb
Width
11 in
Buy America(n) Qualified
Carton Quantity
10