
Brand: Wiegmann
Catalog ID: P1408G
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Optional "G" panels are 14 gauge and have a conductive finish. Panels fit the following enclosures: B, BCH, BN4, BN4CH
Application
For use with JIC enclosures.
Catalog Number
P1408G
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725866885
Actual Height
0.625 in
Height
1 in
Weight
1.9 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10