Brand: Wiegmann
Catalog ID: P1610
Application
For use with JIC enclosures.
Catalog Number
P1610
Color
White
Construction
Non-Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725332625
Actual Height
14.88 in
Actual Width
8.88 in
Height
15 in
Weight
2.7 lb
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10