Brand: Wiegmann
Catalog ID: P1008SS
Application
For use with JIC enclosures.
Catalog Number
P1008SS
Color
Stainless Steel
Construction
Non-Flanged
EU RoHS Indicator
No
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725333653
Actual Height
8.88 in
Actual Width
6.88 in
Height
9 in
Weight
1.4 lb
Width
7 in
Buy America(n) Qualified
Carton Quantity
10